For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GVR 90 - Rotary fitting (screw-in connector), straight, friction bearing
Bill of material
GVR NW 13 HS 3/4
DES
Identifier
GVR NW 13 HS 3/4
SER
Series
Heavy
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
16 mm
G
Thread G
G 3/4" -14
D3
Diameter D3
32 mm
I
Length I
16 mm
L2
Length L2
33.5 mm
L3
Length L2
24.0 mm
L6
Length L6
51.5 mm
SW
Width across flats SW
32 mm
S1
Width across flats S1
27 mm
S2
Width across flats S2
30 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.